TDK Electronics · TDK Europe

PowerHap Piezoelectric Actuators

Fast. Precise. Immersive.

 Intro Pic

Bring your HMI to life with haptic feedback that feels natural and intuitive.

PowerHap actuators deliver fast, precise tactile responses in a compact design – ideal for advanced applications in automotive, ICT, and industrial sectors, including displays, buttons, VR devices, and more.

Explore PowerHap to find the perfect fit for your haptic needs!

Why Choose PowerHap?

 Powerful

  • Powerful Performance
    PowerHap’s multilayer piezoceramic core delivers ultra-fast, precise displacement – perfect for creating crisp, sharp haptic feedback. Stainless-steel bows on both sides amplify the motion, enhancing tactile impact.
 Customizable

  • Highly Customizable
    With a wide frequency bandwidth, PowerHap enables a rich variety of vibrotactile and surface effects. Fine-tune frequency, signal, and amplitude to craft the perfect haptic experience.
 Robust Humid

  • Unique Piezo Technology
    PowerHap features copper inner electrodes, offering superior resistance to humidity. Unlike conventional piezo actuators that use silver-palladium alloys, where silver becomes highly ductile under high humidity and electric fields, PowerHap avoids the risk of short circuits or internal layer failures. This design ensures greater durability and reliability in damp environments.
 Low Cost

  • Additional Capabilities
    PowerHap goes beyond delivering ultra-fast, precise motion. It also functions as a sensor, generating an electric charge when pressure is applied to its bows, and can even be used as a speaker, adding versatility to your design. 

PowerHap Portfolio

 
 1204
 1313
 1919
 6005
PowerHap1204131319196005
Dimensions
[mm] (l x w x h)
12 x 4 x 1.74 12.7 x 12.7 x 1.819.3 x 19.3 x 2.2Discover the newly redesigned PowerHap 6005!

Contact us at haptics(at)tdk.com to learn more.

Capacitance
[µF]
(1 V, 1 kHz)
0.50.92.5
Voltage range
[V]
0 … 60 / 95*0 … 1200 … 120
Displacement
[µm]
27 / 43*65> 110
Acceleration**
[g]
3.3 / 4.8*735
Recommended application
 Picto Wearables

Wearables, Mobile, VR
 Picto Buttons1

Buttons / Modules
 Picto Buttons2

Buttons / Modules
 Picto Automotive

Automotive Displays

*extended voltage range for overdrive mode for up to two consecutive cycles. Overdriving can be repeated with a minimum time interval of 100 ms. 
**(peak). Load mass 100 g, single pulse sine wave, 200 Hz, 0 ... 60/120 V

Applications

 Automotive Touch

PowerHap 6005 for automotive displays

  • The newly redesigned PowerHap 6005 actuator streamlines haptic touchscreen development with single-actuator support. Engineered for mass production, it delivers consistent, high-fidelity feedback across the entire surface.

Discover the newly redesigned PowerHap 6005!

 Medical

PowerHap 1313 and 1919 for buttons and modules

  • Recreates button-like feedback due to its fast and powerful responses in diverse applications like steering wheels, consoles, modules, etc. 
  • Enhances the user experience by delivering different tactile sensations according to the action or status of the device /system thanks to its high configurability in amplitude, frequency, and signal.
  • Enables slim designs with insertion heights as low as 1.8 mm and compact size.

PowerHap 1313 in detail

PowerHap 1919 in detail

Discover more with our Starter Kit

 Wearables, Mobile, VR

PowerHap 1204 for wearables, mobile, and VR

  • Enables slim designs due to its compact size with insertion heights as low as 1.74 mm.
  • Enhances reliability due to its robustness under overstress, humid environments, and resistance to misuse forces up to 80 N.
  • Reproduces endless tactile effects from a single actuator thanks to its high frequency bandwidth.

PowerHap 1204 in detail

Discover more with our Starter Kit

Get data sheets and search

PDF Chronology Status of data sheet Rated voltage (V) Dimensions (l x w x h) (mm) Type Series
2 Preliminary 0 … 60 / 95 12 x 4 x 1.74 Prototype with soldered FPC 1204H018V060
3 Production 0 … 120 12.7 x 12.7 x 1.8 --- 1313H018V120
4 Production 0 ... 120 19.3 x 19.3 x 2.2 -- 1919H022V120

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

PowerHap development tools

PowerHap Starter Kit

 SK Cover

The PowerHap Starter Kit offers haptics and sensing experience with PowerHap actuators out-of-the-box. It is a standalone plug-and-play product development tool to experience and understand the capabilities of the TDK PowerHap actuators. In addition, this reference design shows how to integrate the actuator mechanically and how to adapt it to various applications.

Content

  • Seamless button assembly (incl. PowerHap 1204H018V060 and PowerHap 1313H018V120)
  • Round button assembly (incl. PowerHap 1204H018V060)
  • Boréas Technologies BOS1921-Kit driver board
  • Additional PowerHaps
  • Accessories 

Features

  • Fully modular buttons: a seamless button and a round button
  • Customizable high-definition haptic experience with very fast response and unlimited bandwidth
  • Fully adjustable sensing and waveform parameters
  • Design Guide and further reference design

 

Starter Kit Resources
 
Design Guide Data Sheet Download Design Files

Presentation

Step files



Get in touch with the experts

Do you want to know more or order PowerHap? Please briefly describe your application. Our piezo experts will be glad to help you.

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料